Push-in fitting CRQS-1/4-3/8-U

565322

GTIN: 4052568367459

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection 1
Male thread 1/4 NPTF
Pneumatic connection 2
for pneumatic tubing outside diameter 3/8"
Ambient temperature
-20 °C - 150 °C
Nominal width
6.502 mm
Operating pressure for entire temperature range
-0.95 bar - 14 bar