Valve terminals: the automation platform
of the 21st century

Loading the player ...

Big trend: function integration on valve terminals

Function integration means increased productivity and reduced installation

  • Electrical components: up to 512 digital/analogue I/O, temperature and pressure sensors
  • Pneumatics: up to 128 valves
  • Proportional pneumatics: up to eight pressure regulators on the bus
  • Servopneumatics: positioning and soft stop for up to eight axes
  • Motion control: electrical drives, synchronous/asynchronous/2.5 D interpolation
  • Safety engineering: press valves, special valves and start-up pressurisation
 

More than 20 fieldbus and Ethernet protocols:

PROFIBUS and PROFINET

DeviceNet and Ethernet/IP

CANopen, Modbus TCP and EtherCAT

AS-interface

Simple diagnostics and visualisation

e.g. via FDT/DTM (Profibus)
or OPC server (Ethernet)

More on fieldbus/Ethernet

 

Festo CPX driver modules for SIMATIC PCS 7 available

CPX driver modules for PCS7

Seamless integration of valve terminals and electrical terminals in the process control system SIMATIC PCS7, making diagnostics easier.

Driver modules to download

 

New product brochure Servopneumatics

Servopneumatics-Product overview of Festo

Download brochure

 
Festo valve terminal MPA

20 years of experience in developing valve terminals pays off

Valve terminal MPA

  • Proportional valves on fieldbus/Ethernet, highly innovative cascade control through to vacuum handling, improved process quality, convenient data transmission
  • Up to 128 valve functions on one valve terminal
  • Integrated pressure sensors for better process documentation
  • Multiple voltage and pressure zones for individual pneumatic and electrical emergency-off concepts

 

Valve terminal MPA product information

MPA in the catalogue

 

Festo valve terminal VTSA

Valve terminal VTSA

  • Versatile safety functions** (valves with single or dual channel switching position sensing, special functions with self-latching loop or unpowered switching for manual work stations)
  • Slow start-up pressurisation to safely pressurise system parts/sections
  • 4 valve sizes combined on one valve terminal, flow rate of up to 3000 l/min, comprehensive vertical stacking

 

 

 

Valve terminal VTSA product information

VTSA in the catalogue

 

Valve terminals from Festo provide excellent pneumatic function integration – more than any other competitor!