New: Electronics module with reliable Profisafe fieldbus protocol integrated in valve terminal MPA and VTSA
Benefits:
- Reliable and trouble-free switching off of valves/valve terminals
- No integration and interoperability problems such as with the safety components of various manufacturers
- Simplifies planning and engineering, due to integrated solution
- Simple installation: Festo plug and work®
- Applications up to PL e (ISO 13849) and SIL3 (EN IEC 62061) possible
Application
Safe disconnection of the valve voltage of valves MPA or VTSA
Ideal for the automotive industry and machine construction
- Focus on body assembly: welding tables, gripper/clamping tools for robots, manual workstations
- Machine construction: in particular on large machines such as paper and printing machines
Technical data
- Three digital output channels: 2 external channels and 1 internal channel
- Internal channel switches off the supply voltage for the valves (UVAL).
- All channels are self-monitoring and two-channel
- Category 3 according to ISO 13849
- Installation always with the special link CPX-M-GE-FV
- Manifold block 4 x M12, metal
This site makes use of Flash player software, a plug-in for your Web
Browser, which can play the content we have created. You either don't
have Flash player software installed, or you have an old version of this
Flash Player. Please click
here, to download
the latest Flash Player version that works with your computer