ISO valve terminal VTSA/VTSA-F

New: up to ISO size 3 and integrated safety functions

Unique: mix of 5 valve sizes on one valve terminal

ISO valve terminal VTSA/VTSA-F:

  • Complete valve range ISO size 3 to flow rate of 4,500 l/min
  • Complete range for vertical stacking with regulators, restrictors and pressure gauges
  • Combinable with all existing valve sizes, from 02, 01, 1 to 2 and 3
  • Space-optimised: new functions for flexible air supply and exhaust with slow start-up pressurisation
  • Safety@Festo: with integrated safety functions such as soft-start valve and 5/2-way safety valve
  • Integrated: comprehensive diagnostics concept

 

Technical data
Valve functions

5/2; 5/3; 2x3/2; 2x2/2
Special functions:

  • Soft-start
  • Switchable pilot air
  • Press safety valve block 2x5/2
  • Safe venting safety valve block 2x3/2
  • Manual clamping devices
  • Lifting/rotary cylinders
  • Switching position sensing: comprehensive diagnostics either with position sensor or pressure switch
Design Piston spool valve
Manual override Non-detenting, detenting, covered
Connection 1/3/5 Via right-hand end plate or additional power supply
Right-hand end plate G1/2 and NPT1/2 (size 1)
Right-hand end plate G3/4 and NPT3/4 (size 2)
Conforms to standard ISO15407-2 ISO15407-2 ISO5599-2
ISO size Size 02 Size 01 Size 1 Size 2 Size 3
Valve width [mm] 18 26 42 52 65

Flow rate of 5/2-way
valve on terminal [l/min]

 

550

1,100 1,300 2,900 4,500
Port 2/4 G1/8
1/8 NPT
G1/4
1/4 NPT
G3/8
3/8 NPT
G1/2
1/2 NPT

G1/2, 1/2 NPT

Operating pressure [bar] External pilot air: -0.9 ... 10
Internal pilot air: 3 ... 10
Temperature range [°C] -5 ... 50
Operating voltage With CPX: 24 VDC
With multi-pin: 24 VDC and 110 VAC
Protection class IP65
Number of valve positions Max. 32