Solenoid valve VUVG

Compact, high-flow and low-cost – the best valve in its class

  • Suitable for small parts assembly and for electronics, as well as for the food and packaging industry
  • Available as an electrically or pneumatically actuated valve
  • Can be expanded to form a valve terminal with an individual connection
  • Available in three valve sizes with flow rates up to 1300 l/min
  • Lightweight aluminium: ideal for rapid and dynamic movements
  • E-box with numerous connection options: M8, flying leads, grommet or cable outlet – horizontal and vertical – exchange with a single click
  • Two functions on a single valve position using 2x3/2-way valves
  • Mechanical spring return for vacuum and safety applications

From the VG series

 

More about

Valve terminal VTUG

 
reddot design award winner 2009
 
if Award 2010
 
IO-link
 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer