Tripod EXPT
High-speed handling system with robotic functionality for free movement in space
Precision and optimal dynamic response up to 150 picks/min
- Configurable system solution with CMCA control package with Festo plug and work
- Minimum moving mass due to CF-reinforced rods, including rod loss detection
- Closed mechanical system with high rigidity thanks to the pyramid shape
H-gantry EXCH-40/-60
High dynamic response to 70 picks/min
XY planar surface gantry with rectangular working space
- Optimal use of space: compact and flat
- Can be expanded with a Z-axis or rotary/lifting module for 3D applications
- Low moving mass via stationary motors and recirculating toothed belts
Control package CMCA
3D path control of highly dynamic kinematics
Ready-to-install control system with safety concept
Robotic control system, and motor controller integrated in a control cabinet or on a backplate
- Basic logic function or extended control functions available
- Optional with integrated PLC, programming system CoDeSys
T-gantry EXCT
Optimal dynamic response up to 90 picks/min
YZ linear gantry with rectangular working space
- Large vertical working space coverage
- Slim design with compact Z-axis
- Low moving mass due to two stationary motors and rotating toothed belt
- Reduced vibrations for a long service life