Standard valve terminals

Valve terminals to ISO 15407-1, 15407-2 and ISO 5599-2 for standard valves with versatile valve functions and as a plug-in or individual connection

Type Version Protection class Number of
valve positions
Flow rate
[l/min]
Installation (fieldbus)
Centralised Decentralised On site Hybrid
Type 16Valve manifold VTIA
Type 16Valve manifold VTIA
Type 16 valve manifold VTIA in the catalogue
Sub-base
modular
IP65 16 400 ... 1,000 - - - -

Type 44VTSA
Type 44VTSA

Type 44 VTSA in the catalogue

Sub-base
modular
IP65 32 400 ... 1,500 + - +
(ASI)
+

+ Standard, i.e. always available