Analogue input module CPX-4AE-P
with four pressure sensors

Pressure sensor module CPX-4AE-P

New I/O modules for all processes with pressure sensors

Parameterisable pressure sensor in IP65 for four relative pressure measurements or two differential pressure measurements

The benefits to you:

  • No need for external sensors - less installation effort and space required
  • Pre-assembled and tested unit - quicker and safer commissioning
  • Channel-based diagnostics – reduced downtimes
  • 4 channels per module – reduced channel costs
  • Simple function integration in fieldbus/Ethernet networks - lower system costs
  • Direct transmission of the pressure values as mbar, psi, kPa - no programming needed
  • Direct connection of up to four tubes via a 4 mm QS plug connector
  • LCD for displaying the pressure values and diagnostics

 

Animation CPX/MPA

 

Type CPX-4AE-P-D10 CPX-4AE-P-B2
Funktions

Four relative pressure measurements or two differential pressure measurements

Function adjustable via parameterisation 

Measuring range   [bar] 0 … +10 -1 … +1
Signal processing time [ms] 5
Repetition accuracy [%] 0.3
Error Max. 3% over measuring range
Possible parameterisation
  • Measured value smoothing: screening of signals
  • Diagnostics delay and hysteresis: tolerance of the diagnostic behaviour
  • Limit value detection with diagnostic messages via fieldbus
  • Overrange with diagnostic messages via fieldbus