Best of class valve
Advantages at a glance:
- Cartridge principle = very durable and reliable
- Footprint = higher flow rate with less space requirement
- Easy-to-install = quickly and without errors
- Electronics box = wide variety of connection options
Advantages at a glance:
| Technical data | |
|---|---|
| Valve functions | 5/2, 5/3, 2x3/2 |
| Flow rate [l/min] | 100, 220, 380, 750 |
| Operating pressure [bar] | 1,5 bis 8 (-0,9 … +10 with S type) |
| Temperature range [°C] | -5 … +60 (with reduction of holding current) |
| Pneumatic connection | M3, M5, M7, G1/8 |
| Working lines | QS 3, 4, 6, 8 |
| Width [mm] | 10 and 14 |
| Operating voltage | 5 VDC, 12 VDC and 24 VDC |
| Protection class | IP40, IP65 |
|
|