Pressure regulator MS12-LR-G-PE6
with VPPE pilot control

Pressure regulator MS12-LR-G-PE6

Precise pressure adjustment via the integrated proportional valve VPPE in areas that are not easily accessible

The benefits to you:

  • Convenient remote adjustment via electric signal to the proportional controller
  • Safe compressed air supply with extremely high flow rates even at low input pressure
  • Accurate pressure setting and reproducible results thanks to the low hysteresis of the pilot control

 

Technical data
Pressure regulation range [bar] 0.15 … 6
Pneumatic connections 1, 2 1“,1 ¼“,1 ½“ and 2“
Actuation Electric
Max. pressure hysteresis [bar] 0.04
Flow rates [l/min] 12,000 … 21,000