Stainless steel round cylinder CRDSNU

Easy to clean cylinder series

Various mountings and designs

Benefits:

  • Easy to clean design and excellent corrosion resistance
  • Long service life due to optional Dry-running seal
  • Two part bearing cap enables replacement of piston rod scraper
  • Modular cylinder assembly with numerous variations
  • Dimensions largely in accordance with ISO 6432
  • Basic design CRDSNU: Scraper ring and lubrication with FDA approval

 

Use

Ideal for use in harsh ambient conditions or with stringent requirements in terms of ease of cleaning, e.g.

  • Food and packaging industry
  • Chemicals
  • Medical technology

Food industry and Festo

 

Technical data
Piston ø [mm] 12 ... 63
Stroke length [mm] 1 ... 500
Cushioning types Flexible cushioning (P)
Adjustable cushioning (PPV)
Self-adjusting cushioning (PPS)
Scraper versions Heat-resistant (A1)
Rigid scraper (A2)
Dry-running seal (A3)
Variations Through piston rod (S2)
Heat-resistant seals +120 °C (S6)
Low temperature -40 °C (TT)
Piston rod with extended male thread (K2)
Female piston rod thread (K3)
Special thread on piston rod (K5)
Extended piston rod (K8)