Pneumatic mini slide DGSL

Pneumatic slide series from mini to maxi, covering 8 sizes and stroke lengths up to 200 mm

New: now also with optional protective cover and additional cushioning variants

Benefits:

  • 4-row ball bearing cage guide: linearity and parallelism in the 1/100 mm range
  • Wide and rigid guide for good process reliability, reduced size for smaller spaces – lighter, more cost-effective
  • Metallic stop with flexible cushioning: optimum repetition accuracy of 0.01 mm
  • Functions in the modular system on request: clamping unit, end position locking and shock absorber
  • Optional: sensors can be integrated
  • Harmonised, uniform interfaces for the mechatronic multi-axis modular system

Product animation DGSL 

Use:

  • Electronics industry, general and special machine construction, handling technology in the widest sense
  • Precise shifting, picking and inserting
  • Space-saving and controlled movements

 

Festo's solution competence suitable for the mechatronic multi-axis modules, systematically harmonised, with standardised interfaces. 

 

Technical data
Size 4 ... 25
Stroke length [mm] 10 ... 200
Force [N] 17 ... 483
Position sensing For proximity switches
Cushioning P: flexible cushioning, without metallic end position, both ends
P1: flexible cushioning, with metal end position, both ends, adjustable
Y3: with progressive shock absorber
Repetition accuracy [mm] P1/Y3: ±0.01
P: 0.3
End position [mm] Metallic: ± 0.01
Rubber: Approx. 0.3
Linearity (stroke 50 mm) [mm] 0.02
Parallelism (stroke 50 mm) [mm] 0.04
Guide Ball bearing cage guide
Mounting position Any
Operating medium Dried compressed air, lubricated or unlubricated
Max. operating pressure [bar] 8
Ambient temperature [°C] 0 ... +60