Rigorous requirements
for high-performance filling systems

dummy
This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

The application: mixing

Your objective: dosing ingredients, observing mixing ratios and ensuring safety

Our solution: components and systems for process automation. Process valves and actuators in standard and hygienic versions as well as completely pre-assembled control cabinets

Long service life, adapted to process valves: quarter turn actuator DAPS in stainless steel design

Quarter turn actuator with scotch yoke technology. Simple mechanical system, low wear and long service life. Torque characteristics specially adapted to process valves. Also in stainless steel design for the food and beverage industry.

 

Product overview of quarter turn actuators 

Sturdy, easy-to-clean and suitable for a wide range of applications: quarter-turn actuator DFPB

  • Constant torque characteristics over the entire rotation angle range of 90°
  • Valve connections on both sides to ISO 5211, mountable on all process valves
  • Long service life, low wear and increased corrosion protection
  • SIL-certified

 

Product overview of quarter-turn actuators

    Binary sensor box for quarter-turn actuators: SRBP from Festo

Mixing processes under control: sensor boxes SRAP and SRBP

SRAP: an analogue position indicator for position monitoring of quarter-turn actuators

  • Output signals from 4 to 20mA
  • Detects end position and swivel angle

SRBP: a binary sensor box, which converts the mechanical open and close positions into electrical output signals.

Optional: mid-position sensing

 

Catalogue information on SRBP

Catalogue information on SRAP

    Automation of gate valve units in materials handling technology and water treatment - linear actuator DLP from Festo

Automation of gate valve units in water technology - linear actuator DLP

Sturdy and powerful actuator:

  • Highly corrosion-resistant
  • Internal air duct
  • Interfaces according to DIN ISO and VDI/VDE 

 

Catalogue information on DLP