Rigorous requirements
for high-performance filling systems
This site makes use of Flash player software, a plug-in for your Web
Browser, which can play the content we have created. You either don't
have Flash player software installed, or you have an old version of this
Flash Player. Please click
here, to download
the latest Flash Player version that works with your computer
The application: stretch blow moulding
Your objective: high-quality bottles and fast adaptation to different shapes and sizes
Our solution: cylinder/valve combinations and drives for high cycle rates, repetition accuracy and temperature resistance.
Clean and powerful: Clean Design standard cylinder DSBF
Corrosion-resistant, standard dimensions to ISO 15552. FDA-approved lubrication and seal in the basic design. Even faster start-up with the optional self-adjusting end-position cushioning PPS and perfect in conjunction with the corresponding sensor SMT-C1.
DSBF in the catalogue Sensors SMT in the catalogue
Reliable inspection: intelligent vision system SBOx-Q
100% quality inspection. Precise measurement, orientation checking, positioning. Electronic evaluation unit and interfaces (Ethernet/CAN) for communication with master controllers (PLC) are already integrated. With permanently integrated lens or interchangeable lens, depending on the task.