Products for the semiconductor and electronics industry

Strengthening competitiveness, minimising costs

For anyone considering the total costs of a system, Festo technology is a must. Festo thinks in the same technological and economic dimensions as the semiconductor and electronics industry. For example, by combining optimum product quality with comprehensive services.

Here you find a selection of our new products, specially designed for your applications.

Pneumatic mini slide DGSL

Pneumatic slide series from mini to maxi, covering 8 sizes and stroke lengths up to 200 mm

More about DGSL

Linear motor with air bearings ELGL-LAS

Accuracy and linearity with high dynamics

More about ELGL-LAS

Linear motor cylinder DNCE-LAS

Highly dynamic complete system for small loads

More about DNCE-LAS

Electric guided axis DFME-LAS with linear motor

Highly dynamic complete system with guide for small loads

More about DFME-LAS

Valve terminal VTOC

Compact valve manifold for use as pilot valve

More about VTOC

Intelligent Compact Vision System SBOC-Q/SBOI-Q

Reliable position and quality inspection, type identification as well as precision positioning of axes

More about SBOC-Q/SBOI-Q

Vacuum generator OVEM

Condition monitoring with the OVEM increases process reliability and prevents machine stoppages

More about OVEM

Minimum footprint with maximum performance: solenoid valve VUVG

  • A single valve can be supplied with two different pressures (reversible).
  • Low weight due to aluminium housing

 

Short product information on VUVG

Solenoid valve VUVG in the catalogue

Clean room standards

There are a range of international standards for clean rooms. More information can be found in the

 clean room standards comparison table!