Process Product Solutions

Festo supplies ready to install process valves, from individual components with standardised interfaces through to entire systems, Festo supplies all components for the complete control chain in the process industry.

Proportional Linear Actuator

Knife Gate with Innovative Proportional Actuator

It's all in one design and technology make it ideal for controlling knife gate and penstock valves with controlled strokes: integrated displacement encoder, valve block, position controller. 

  • Protection class IP65/68 and 69K
  • Setpoint signal 4 … 20 mA for precise process control when integrated into existing control architectures via PLC

 

Linear Actuator

Knife Gate with Standard Linear Actuator

Suitable actuators with explosion protection for mounting to knife gate and penstock valves, its sturdy and reliable even in aggressive environments. 

  • Internal air supply
  • Namur interface
  • Direct mounting of sensors