Festo supplies ready to install process valves, from individual components with standardised interfaces through to entire systems, Festo supplies all components for the complete control chain in the process industry.
Angle Seat valve - Type VZXF
Insensitive to steam or lightly contaminated media. The externally controlled angle seat valve VZXF works from 0 bar upwards.
- Direct pilot air supply
- G and NPT thread types
Servo-controlled valve - Type VZWP
The pilot-controlled piston spool valve VZWP works with differential pressure and can be operated with up to 40 bar.
- Use for high pressure ranges up to 40 bar
- Numerous seal materials for corresponding temperature or media compatibility
Directly actuated valve - Type VZWD
Numerous seal materials for corresponding temperature or media compatibility.
- Ideal at high pressures of up to 90 bar
- G and NPT thread types
Forced valve - Type VZWF
For applications where the actual medium is not suitable for valve control: the forced poppet valve VZWF has a range from 0 to 16 bar.
- Numerous seal materials for different fields of applications