Standard cylinder Clean Design DSBF

Easy-to-clean cylinder in Clean Design – with standard dimensions and a comprehensive range of mounting accessories

Ideal for applications in the food, beverage or packaging industry

The benefits to you:

  • Standard cylinder to ISO 15552 with increased corrosion protection
  • Resistant to conventional cleaning agents
  • FDA-approved lubrication and sealing of the basic design
  • Long service life due to optional dry running seal
  • Available with self-adjusting cushioning PPS
  • Hygienic sensor mounting possible
  • Comprehensive range of mounting accessories for just about every type of installation
Technical data
Piston diameter [mm] 32, 40, 50, 63, 80, 100
Stroke [mm] 10 … 2.000
Pneumatic connection G1/8, G1/4, G3/8, G1/2
Cushioning Adjustable end-position cushioning PPV
Self-adjusting cushioning PPS
Position sensing Via proximity sensor SMT-C1
Temperature range [°C]

Standard: -20 ... +80

Heat resistant: 0 ... +120

Low temperature: -40 ... +80