Electric toothed belt axis ELGG

Two slides move synchronously in opposite directions

Highly efficient for movements in opposite directions

Benefits:

  • Can generally be used for movements in opposite directions
  • Various guide variants: plain-bearing guide or ball bearing guide
  • Slide variants for additional functions: optional long slide for improved guidance
  • Long service life with a running performance of more than 5,000 km
  • Simple and safe design with positioning drives
  • Fast and easy commissioning thanks to the Festo Configuration Tool FCT

 

Application

  • Non-industry dependent application: for centring tasks, for separating, spreading, opening doors or gripper tasks
  • Core industries: light assembly, photovoltaics, flat panel
  • Standard applications: special machine construction, packaging machines, handling technology, transport and conveyor technology
  • Semi-automatic workstations with manual loading and unloading stations
Technical data
Size 35 45 55
Max. working stroke per slide [mm] 700 900 1,200
Max. total feed force
of both slides [N]
50 100 350
Max. speed [m/s] Recirculating ball bearing guide 3
Plain-bearing guide 1
Max. acceleration [m/s2] 50
Repetition accuracy [mm] ±0.1