Custom Multi-Axis Systems
Electromechanical and/or pneumatic systems designed and built to your specifications.
Options include:
- Multiple axis
- Electric servo control
- Clean room compatible
- Vacuum or mechanical grippers
- Corrosion resistant components
Pre-Engineered Multi-Axis Systems
2-axis pick and place or gantry style pneumatic systems.
Performance capabilities:
- Load capacities up to 10 lbs
- Stroke length up to 6.5 ft
- Accuracy up to ±0.0004 in
- Repeatability up to ±0.001 in
- Speed up to 10 ft/sec