Velcro fastener NPAW

Simple bundling and fastening of hoses and tubes with the Velcro fastener NPAW

Benefits:

  • Re-usable
  • Wear-free thanks to Velcro fastener
  • Reduced danger of injury; no sharp edges - thus safe installation in tight spaces (e.g. control cabinet construction)
  • Suitable for wall and profile mounting
  • Flame-retardant and self-extinguishing Velcro fastener
  • Suitable for thin and sensitive fibre-optic cables

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Technical data:
Usual operating temperature [°C] -30 ... +80
Length of Velcro fastener [cm] 20
Width of Velcro fastener [cm] 2
Size of fastening screw M4, M5