Connection accessories NECU-M-…
M12 b-coded for Profibus

connection accessories for Profibus:
Fieldbus plug, socket and terminating resistor

Benefits:

  • Choice of Sub-D or 2xM12 connections with different outlet directions for optimum installation
  • Sturdy and reliable metal housing in IP65/67
  • Everything from a single source for maximum reliability: fieldbus devices and accessories are harmonised and tested together
  • One order for the valve terminal and all pneumatic and electrical accessories

 

Technical data

 

Plug connector

NECU-M-S-B12G5-C2-PB

Socket

NECU-M- B12G5-C2-PB

Resistor

CACR-B12G5-220-PB

Plug connector

NECU-S-M8G4-C2

Electrical connection 5-polig/ M12x1 5-polig/ M12x1 4-polig/ M12x1 4-pin/M8x1
Plug coding B Via pins
Nominal conductor cross section [mm²] 0.14 ... 0.75
Permissible cable diameter [mm] 6 ... 8 3.5 ... 5
Operating voltage range DC 0 ... 60 V 0 ... 5 V 0 ... 30 V
Protection class IP65, IP67