Proximity sensor for pneumatic drives
Proximity sensors
| Type | De- sign |
Switching output | Switching element function |
Voltage | Electrical connection |
Cable length [m] |
Description |
|---|---|---|---|---|---|---|---|
| 8 | Reed contact contactless PNP, NPN |
Normally open contact Normally closed contact |
24 V DC/AC 250 V DC/AC |
M5, M8, M12, open end | 2.5 5 7.5 Max. 30 |
|
|
| 10 | Reed contact contactless PNP, NPN |
Normally open contact | 24 V DC/AC | M5, M8, M12 Open end |
0.3 2.5 |
|
|
|
Proximity sensor SMx-8-SL |
8 | Reed contact contactless PNP, NPN | Normally open contact | 24 V DC/AC | M8 | Plugs |
|
|
Proximity sensor SMxO-8E
|
8 | Reed contact contactless PNP, NPN |
Normally open contact | 24 V DC 230 V AC |
M8, M12 | 2.5 7.5 |
|


