Proximity sensor for pneumatic drives
Proximity sensors
Selection aid for suitable combinations of cylinders and switches
| Type | SMT-8, SMTO-8E CRSMT-8 SME-8, SMEO-8E SMPO-8E |
SMT-10 SME-10 |
SMTO-1 SMTO-6 SMEO-1 SMPO-1 |
SMT-C1 | |
|---|---|---|---|---|---|
| Standard cylinders | |||||
| Standard cylinders DSNU, ESNU Ø 8 ... 25 mm | + | + |
+ |
- |
|
| Standard cylinders DSN, ESN Ø 8 ... 25 mm | + | + |
+ |
- |
|
| Standard cylinders DNCB | + | - |
- |
- |
|
| Standard cylinders DNC | + | - |
- |
- |
|
| Standard cylinders DNG | + | - |
+ |
- |
|
| Standard cylinders CDN-...-R with sensor rail | - | - |
- |
+ |
|
| Standard cylinders ADN | + | - |
- |
- |
|
| Cylinders with piston rod | |||||
| Compact cylinders ADVU, AEVU | + | - |
- |
- |
|
| Short-stroke cylinders ADVC, AEVC | Ø 6 ... 25 mm | - | + |
- |
- |
| Ø 32 ... 100 mm |
+ |
- |
- |
- |
|
| Flat cylinders EZH-10/40-40-A-B | + | - |
- |
- |
|
| Flat cylinders DZF | + | - |
- |
- |
|
| Flat cylinders DZH | Ø 16 ... 25 mm | + | - |
- |
- |
| Ø 32 ... 63 mm |
- |
- |
+ |
- |
|
| Round cylinders DSNU, ESNU Ø 32 ... 63 mm | + | + |
+ |
- |
|
| Round cylinders DSW, ESW | + | + |
+ |
- |
|
| Round cylinders DSEU, ESEU | + | + |
+ |
- |
|
| Multimount cylinders DMM, EMM | + | - |
- |
- |
|
| Round cylinders CRDG | - | - |
- |
- |
|
| Round cylinders CRDSW | + | + |
+ |
- |
|
| Standard cylinders CRHD | + | - |
- |
- |
|
| Standard cylinders CRDSNU | + | - |
- |
- |
|
| Standard cylinders CRDNG | + | - |
- |
- |
|
| Standard cylinders CRDNGS | + | - |
- |
- |
|
| Linear drives | |||||
| Linear drives DGC | Ø 8, 12 mm | - | + |
- |
- |
| Ø 18 ... 63 mm |
+ |
- |
- |
- |
|
| Linear drives DGP, DGPL | + | - |
- |
- |
|
| Linear drives SLG | - | + |
- |
- |
|
| Linear drives DGO | - | - |
- |
- |
|
| Linear drives SLM | + | - |
- |
- |
|
| Semi-rotary drives | |||||
| Swivel modules DSM Ø 6 ... 10 mm | - | + |
- |
- |
|
| Swivel modules DSM-B | Ø 12 ... 40 mm | - | + |
- |
- |
| Ø 63 mm |
+ |
- |
- |
- |
|
| Semi-rotary drives DRQ | Ø 16 ... 32 mm | + | - |
- |
- |
| Ø 40 ... 100 mm |
- |
- |
+ |
- |
|
| Semi-rotary drives DRQD | Ø 6 ... 12 mm | - | + |
- |
- |
| Ø 16 ... 32 mm |
+ |
- |
- |
- |
|
| Type | SME-8 | SME-10 | SMH-S1 | |
|---|---|---|---|---|
| Function-oriented drives | ||||
| Stopper cylinders STA, STAF |
+ |
- |
- |
|
| Linear-Swivel clamps CLR |
+ |
- |
- |
|
| Swivel-Linear units DSL |
+ |
- |
- |
|
| Swivel-Linear units DSL-B |
- |
+ |
- |
|
| Drives with linear guide | ||||
| Mini slides SLS, SLF, SLT |
- |
+ |
- |
|
| Mini slide DGSL |
- |
+ |
- |
|
| Twin piston cylinders SPZ |
+ |
- |
- |
|
| Slide units SLZ |
+ |
- |
- |
|
| Guided drives | Ø 6 ... 16 mm |
- |
+ |
- |
|
Ø 25 ... 80 mm |
+ |
- |
- |
|
| Mini guide units DFC |
- |
+ |
- |
|
| Guide units DFM |
+ |
- |
- |
|
| Guide units DFM-B |
+ (1) |
- |
- |
|
| Linear units SLE Ø 32 ... 50 mm |
+ |
- |
- |
|
| Twin piston cylinders DPZ |
+ |
- |
- |
|
| Handling units | ||||
| Linear modules HMP |
+ |
- |
- | |
| Linear modules HMPL |
+ |
- |
- | |
| Handling modules HSP, HSW |
+ |
- |
- | |
| Feed separators HPV |
+ |
- |
- | |
| Three-point grippers HGD | Ø16 mm |
- |
- |
+ |
| Ø 32, 50 mm |
+ |
- |
- |
|
| Three-point grippers HGDT |
- |
+ |
- | |
| Parallel grippers HGP | Ø 6 mm |
- |
- |
+ |
| Ø 10 ... 35 mm |
+ |
- |
- |
|
| Parallel grippers HGPC |
- |
+ | - | |
| Parallel grippers HGPP Ø 12 ... 35 mm |
- |
- |
+ | |
| Parallel grippers HGPT Ø 16 ... 63 mm |
- |
+ |
- | |
| Angle grippers HGW | Ø 10 mm |
- |
- |
+ |
| Ø 16 ... 40 mm |
+ |
- |
- |
|
| Radial grippers HGR | Ø 10 mm |
- |
- |
+ |
| Ø 16 ... 40 mm |
+ |
- |
- |
|
| Swivel/gripper unit HGDS |
+ |
- |
- | |
| Cushioning components | ||||
| Stop elements YSRWJ |
+ |
- |
- |
|
| Electrical positioning systems | ||||
| Toothed belt axis DGE-ZR |
+ |
- |
- |
|
| Spindle axes DGE-SP |
+ |
- |
- |
|
| System components | ||||
| Heavy-duty guides HD |
+ |
- |
- |
|
| Actuators for process valves | ||||
| Linear drives Copac DLP-A |
+ |
- |
- |
|
+ Standard, i.e. always available
- Not possible
(1) Not SM…O-8E.
(2) SME-8M only for HGD-50, HGP-20 … 35.