Three-point gripper HGDT-F

New powerful version with gripping force of up to 4,000 N

Used in machine building – with gripping force backup, sealing air and position sensing

The benefits to you:

  • Same size as HGDT but with twice the gripping force and half the stroke: More reliable gripping with larger loads
  • Sturdy T-slot plain bearing guide and paired gripper jaws: great rigidity and sealing, even under the harshest of conditions
  • Internal ventilation as sealing air protects against dust and drilling emulsion.
  • Integrated gripping force backup prevents the opening of the gripper finger: the workpiece is not dropped if the pressure fails
  • Sensing option for a maximum of 3 positions with proximity sensors SME/SMT-10

 

Animation HGDT/HGDT-F

 

HGDT force
Piston diameter [mm]   25 35 40 50 63
Stroke per jaw [mm]   1.5 2 3 4 5
Total gripping force [N] at 6bar HGDT-A-F 380 850 1,150 1,850 3,000
HGDT-G1/G2 510 1,160 1,700 2,440 4,000
Repetition accuracy [mm] < 0.03
Pressure range [bar] 3 ... 8