Vacuum suction cup insert OASI

Suction cup insert made of porous sintered material

Guarantees gentle and reliable transportation of unstable, fragile and thin workpieces

The benefits to you:

  • Sucking in and deformation of the workpiece are prevented.
  • Reliable transportation of workpiece due to high negative pressure and thus high force transmission.
  • Protects downstream products, such as vacuum generators, thanks to filter function
  • Reliable placement of light workpieces and easy to clean due to ejector pulse

 

Technical data
Operating pressure [bar]  0 to -0,95
Ejector pulse suitability ≤ 0,3
Influence on evacuation time approx. + 20%l-1
The insert is made of porous sintered material.
Adapted to the bellows suction cup of the ESG range, 3.5 convolutions, diameters 10, 20, 30, 40 and 50 mm.