Cushioning DSM-B P1

Semi-rotary vane drive with high repetition accuracy and space-saving sensors

for freely adjustable angles up to 270° - even for precision adjustment

The benefits to you:

  • New chamber seal and new rotary vane for outstanding synchronism from 1.5 to 10 bar
  • Cushioning with fixed stop for higher repetition accuracy and high mass moment of inertia
  • Easy to service: precise adjustment of swivel angle, compatible with DSM-A series
  • Reliable: secure mounting with toothed cushioning mount
  • Economical: compact, low-cost sensing

 

Technical data for DSM-12...63-B
Swivel angle [°] 246 (CC)
270 (P)
Torque [Nm] at 6 bar 1,25 ... 40
Max. swivel time 270° [s] Up to 3
Cushioning Flexible cushioning P
Hydraulic shock absorbers CC
Operating pressure [bar] 1,5 ... 10
Repetition accuracy 1° (P)
0.1° (CC)
Sensing Proximity switch SMx