Pneumatic rotary indexing table DHTG

New: With Flexmotion plate

For partially automated systems, equipment buffers, swivelling tasks and separation tasks - with reciprocating motion

The benefits to you:

  • Versatile: change from clockwise to anticlockwise rotation or reciprocating motion, as well as subsequent changeover to another indexing station
  • All connections and settings are accessible from one side
  • Sturdy, overload-protected mechanical system
  • Flat and compact design for minimum space and optimum installation conditions
  • Integrated position sensing with inductive sensor
  • Less expensive than comparable electrical solutions

 

Animation DHTG

 

  DHTG-65 DHTG-90 DHTG-140 DHTG-220
Disc diameter [mm] 65 90 140 220
Indexing 2, 4, 6, 8, 12, 24 4, 6, 8, 12, 24
Repetition accuracy [°] < 0.03
Max. planned parallelism [mm] < 0.04
Max. switching frequency [1/min] 20 ... 200
Disc design Rotating clamping disc with centre hole and additional stationary disc
Centre hole
diameter [mm]
5 10 20 58
Theoret. torque
at 6 bar [Nm]
2 3.2 15.9 56