Air bearing ATBT

ATBT air bearing

Careful transportation of photovoltaics and display substrates

Contactless, precise and with low air consumption

The benefits to you:

  • Contactless transport
  • Minimum air consumption
  • Even air flow
  • Fast cycle times
  • High precision
  • Customer-specific lengths

 

Technical data
Air gap [mm]

approx. 750

pressure < 1bar, size of glass 0.7 mm

Max. speed on the transport route [m/min] 60
Max. temperature [°C] +50
Max. pressure [bar] 2
Frame and air cushion degree of hardness 110 [HV2]
Pore format of the air cushion [µm] 5 ... 10
Clean room class*
10

* US federal standard 209 E