Vacuum and pressure control valve combination MH1

Weight-optimised suction/blowing combination

For reduced installation space including vacuum functions

  • Combination of vacuum and pressure control valve on one sub-base
  • Maximum reliability, even for 24-hour operation and 100% duty cycle
  • As an individual sub-base, or pre-assembled on a PR rail
  • Can be linked to pneumatic connector plate and/or electric multi-pin plug
  • Mounting on a PCB – connection included
  • The LED, which is visible from all sides, provides a visual display of the valve's switching status
  • Not only for the electronics industry, but also suitable for medical technology, the semiconductor industry and light assembly

 

Function 2/2-way valve
Normally closed
3/2-way valve
Normally closed
3/2-way valve
Normally open
Performance
Nominal flow rate [l/min]
Response time [ms] on/off

14 (2 -> 0 bar)
4/5

10
4/4

10
4/4
Width [mm] 10 10 10
Connection
Electric
Electromechanical
Mechanical

Pneumatic

5 V DC, 12 V DC, 24 V DC, with LED in 24 V DC
Plug connection at rear, top, bottom (plug-in)
Individual valve mounting on sub-base, manifold assembly
2 ... 24 valves
M3, M7
Electrical protection class IP40 IP40 IP40
System expansion
  • Electrical multi-pin linking (sub D) is possible, as is pneumatic multiple connector plate or
  • mounting and electrical connection directly on a printed circuit board (PCB mounting)
  • Alternatively with LED and detenting/non-detenting manual override for all manifold versions