Electric linear axis EGC

Dynamic and fast with improved rigidity - as toothed belt drive or spindle drive

Suitable for the Festo mechatronic multi-axis modular system – suitable for all motor types

The benefits to you:

  • New aluminium profiles with exterior guide: increased rigidity and improved efficiency thanks to downsizing (smaller size for the same load)
  • Guide closer to the load: smaller lever arm for large maximum load and torque
  • Motor connection on both sides (right/left) and both ends of the toothed belt axis: motor position can be changed at any time

 

Animation electric linear axis EGC

 


This site makes use of Flash player software, a plug-in for your Web Browser, which can play the content we have created. You either don't have Flash player software installed, or you have an old version of this Flash Player. Please click here, to download the latest Flash Player version that works with your computer

Dynamic and fast with improved rigidity - as toothed belt drive or spindle drive

Suitable for the Festo mechatronic multi-axis modular system – suitable for all motor types

Reddot 2008
 

Compatible motors and controllers

Servo motor EMMS-AS and motor controller CMMx-AS

Stepper motor EMMS-ST and motor controller CMMS-ST

 
Product data Toothed belt axis EGC-TB-KF Spindle axis EGC-BS-KF
Axis Electric linear axis with toothed belt drive Electric linear axis with spindle drive
Size 50 / 70 / 80 / 120 / 185 70 / 80 / 120 / 185
Stroke [mm] Max. 10,000 100 ... 3,000
Max. feed force [N] 50 ... 2,500 300 ... 3,000
Torques My/Mz [Nm] 10 ... 1,820 51 ... 910
Torques Mx [Nm] 3.5 ... 529 16 ... 580
Speed [m/s] 3 / 5 0.5 ... 2