Electric linear motor cylinder
DNCE-LAS

Highly dynamic complete system for small loads

Linear motor cylinder DNCE-LAS with motor controller SFC-LACI

The benefits to you:

  • Maximum acceleration for optimum dynamics and minimal positioning times
  • Ready-to-use axis with all required components - Festo plug and work® for very easy logistics and installation
  • Free adjustment of speed, force and position using external power electronics with motor controller SFC-LACI
  • Different actuation using I/O coupling or fieldbus
  • Long service life and maintenance-free operation of cylinder thanks to internal plain bearing guide with integrated grease reserve

 

reddot design award winner 2009
 
Size 32 40
Stroke [mm] 100, 200, 320 100, 200, 320, 400
Nominal force F [N] Up to 34 Up to 55
Peak force F [N] Up to 141 Up to 202
Repetition accuracy [mm] +/-0,02 +/-0,02