Standard Valve VSVA

M12 central plug connection as standard

Now available in all VSVA sizes in line with ISO 15407-1 and ISO 5599-1

The benefits to you:

  • High flow rates ensure a broad area of application and a very good balance between size and pneumatic performance.
  • Manual pressure regulator incl. pressure gauge: Simple and specific adjustment and reading of cylinder force and pressure on-site
  • Variety of vertical stacking components including pressure regulator, exhaust air flow control, compressed air supply and pressure shut-off plates
  • Generously sized exhaust cross sections for optimum simultaneous switching.
  • Reversible regulators provide 50% better exhaust performance, reducing cycle times and ensuring a longer service life.
  • Optional ducted pilot air allows use even under difficult conditions (dust, moisture)
  • Safety@Festo: Safety thanks to switching position detection for size 01, for example for press actuation

 

Technical data
Valve function 5/2; 5/3; 2x3/2
Design Piston spool valve
Manual override pushing, detenting with, covered
Conforms to ISO15407-1 ISO15407-1 ISO5599-1
ISO size  size 02 size 01 size 1
Width [mm] 18 26 42
Flow rate 5/2 directional control valve on valve terminal [l/min] 550 1.100 1.300
Connection 2/4 G1/8 (NAW) G1/4 (NAW) G1/8 (NAV)
G3/8 (VTSA)
Tubing size, small
Tubing size, big
[mm]
6  
8
8
10 (VTSA)
10
12(VTSA)
Operating pressure [bar]
external pilot air: -0,9 ...10
internal pilot air: 3 ... 10
Temperature [°C] -5 ... 50
Operating voltage

with central plug: 24VDC

with square plug: 12VDC; 24VDC/AC;110VAC; 230VAC

Protection IP65