Proportional pressure regulator VPPE

New: With display

The benefits to you:

  • User-friendly: digital display showing pressure and faults and for menu navigation
  • Efficient: 50% energy savings Once the setpoint is reached, no power is necessary to maintain pressure, display shuts down automatically
  • Convenient - 3 presets for optimum adaptation to different volumes – without the need for programming
  • Excellent value for money
     
Technical data
Valve functions 3-way proportional-pressure regulator
Pressure range [bar] 0,02 ... 2
0,06 ... 6
0,1 ... 10
Flow rate per valve [l/min] 600 at 2bar-type
1.000 at 6bar-type
1.500 at 10bar-type
Pneumatic connection G1/8
Regulator precision 2,5% full scale
Response time (W 10 ... 90%) < 2 s
Dimensions [mm] 50x50x110
Operating voltage [V DC] 24 ±10%
Setpoint value input 0 ... 10 V and 4 ... 20 mA
Actual value output 0 ... 10 V and 4 ... 20 mA
Power consumption 2 W (24 V DC)
Electrical connection M12 plug, 5-pin
Protection class IP65
"Power on" LED built-in
Fail-Safe-Funktion maintains output pressure