Valve terminal MPA-L

More flexible system for individual sub-bases -

modular in small steps

The benefits to you:

  • Individual modularity for each valve position: valves can easily be combined or expanded
  • Flexibility - valves of different sizes and flow rates - optimum adaptation to the application
  • Plastic sub-bases - exceptionally light and corrosion-resistant
  • Coated aluminium end plates - high resistance and long service life
  • High pneumatic functionality due to versatile valve functions - all in IP67

 

Technical data
Number of valves Up to 32 valves/coils
Pneumatic connection
  • At left end plate or as required as intermediate supply
  • Integrated silencer or ducted exhaust air
Connection sizes QS4, QS6, QS8, QS10
Temperature range [°C] -5 …+50 (up to 60°C on request)
Protection class IP67
Valve functions 5/2, 5/3, 3/2, 2/2 and special functions
Electrical connection Multi-pin interface and CPX terminal
Flow rate [l/min] Up to 360