New: Up to ISO size 2 (52 mm)
One of a kind Mix of 4 valve sizes on one valve terminal
Standard valve terminal VTSA
-
Unique: 4 valve sizes integrated on one valve terminal without adapters
-
High flow rate: up to 3,000 l/min with ISO size 2 (52 mm) and 30% higher flow rate than the standard for VTSA-F
-
Standardised: 100% ISO 15407-2 and ISO 5599-2
-
Safety@Festo: with integrated safety functions such as soft-start valve and 5-2 way safety valve
-
Versatile: complete vertical stacking range in all 4 sizes
Product animation VTSA
CPX terminal in metal -
- Sturdy metal casing - ideal for heavy machine building, raw material processing and the automotive industry
- Multifunctional Profibus fieldbus nodes with 3 connection methods and AIDA compliant power supply