Position controller CPX-CMAX

Controls different ranges of pneumatic drives – linear or rotary – as a module on a valve terminal

The benefits to you:

  • Faster processes
  • Positioning and force control in one work step
  • Cost-optimised positioning system for sturdy applications

 

Product data
Actuation via all fieldbuses available in CPX
Fieldbuses and the front end controller FEC
  • Linear drives of the DGCI family Ø 18 to 63 mm
  • Piston-rod drives DNC/DNCI Ø 32 to 80 mm
  • Rotary drives DSMI Ø 25 and 40 mm
Moving loads [kg] Horizontally up to 300
Vertically up to 100
Regulated force at 6 bar [N] Max. 2,400
Positioning accuracy [mm] ±0.2 ... ±0.8
Travel speed [m/s] Up to 3
Acceleration values [m/s²] Up to 30
Stroke [m] Max. 2
Number of axes Up to 8 axes per CPX terminal
Brake actuation as an integral part of the system
Auto-identification: all connected system components are automatically detected.
64 configurable positioning sets started via fieldbus or direct entry of all positioning set contents
Commissioning using the Festo FCT configuration tool or OEM-friendly via fieldbus