Soft stop CPX-CMPX
for pneumatic drives

Smooth braking and fast acceleration of pneumatic drives with Soft Stop

The benefits to you:

  • Approx. 30% shorter travel times than comparable standard pneumatics
  • Increased cylinder service life
  • No vibrations when returning to the end positions
  • Suitable for use with all fieldbuses/Ethernet available in CPX and FEC
  • Easy to commission: Festo Plug and Work®

 

Product animation Soft Stop CPX-CMPX

 

 

Product data
Moving loads [kg] horizontal 1 ... 300
vertical 1 ... 100
Actuation via all fieldbuses available in CPX
Mid-positions up to 2 mid-positions freely programmable, even via the fieldbus
Precision ±0.25% of the displacement encoder length, and no less than ±2 mm
Downtime monitoring via pressure sensors in the valve
Reliable in connection with the brake function
Max. cable length between controller and drive = 30 m