Reliable valves VTSA/VSVA for presses
| Technical data | |
|---|---|
| Voltage [V DC] | 24 |
| Pressure [bar] | 3 ... 10 |
| Temperature range [°C] | -5 ... +50 |
| Flow rate [l/min] | 1,100 |
VSVA-B-M52-MH-A1-1C1-A
- Solenoid valves to ISO15407-1, plug type C for individual electrical connection
- Valve function: 5/2-way valve
- ISO size 01, further sizes on request
- Width: 26 mm
- Proximity sensor for monitoring the piston spool
- For higher category control architectures
- Proximity sensor with M8 connection
VSVA-B-M52-MZD-A1-1T1-A
- Solenoid valves to ISO 15407-2, for use on the valve terminal VTSA
- Valve function: 5/2-way valve
- ISO size 01, further sizes on request
- Width: 26 mm
- Proximity sensor for monitoring the piston spool
- For higher category control architectures
- Proximity sensor with M8 connection