Expansions for valve terminal MPA
Valves and installation technology

MPA functions for: process industry, simplified installation in control cabinet and special machine building

The benefits to you:

Pressure shut-off plate (hot swap)

  • Valve swapping under pressure in continuous processes – no need to stop the system for servicing
  • Increased reliability for the system operator
  • Controlled venting of the process actuator

 

 

Sub-base with integrated non-return valve

  • Reliable 3/2-way valve function for process actuators
  • Reliable and feedback-free switching of pilot valves/process actuators
  • Up to 128 3/2-way valves cost-effectively on a single valve terminal
  • 2 x 3/2 valves with spring return

 

Poduct animation CPX/MPA with Soft Stop CMPX

 

 

Size MPA1 (10 mm)
Connecting plates MPA-S, MPA-F
Valve positions 8, 12, 16
Supply/exhaust Left and right
Shut-off channels 1, 12/14
Exhausted channels 2, 4
Back pressure function in channels 3, 5

Hot swap

Vertical valve stacking as a shut-off mechanism enables valves to be replaced during operations, i.e. under pressure.