Valve series VB12

For universal and classic applications

The benefits to you:

  • Excellent value for money
  • Durable and sturdy valve system
  • Simple installation and maintenance thanks to a single mounting screw
  • Fast and easy replacement of fittings
  • Pneumatic distributor integrated on the valve terminal
  • Manifold rails for up to 35 valve positions
  • Flexible design: assembled and tested units or individual components as modules for individual configurations

 

Technical data
Valve function 3/2 NC
3/2 NO
5/2 single solenoid
5/2 Impuls (2 valve positions)
Constuctional design Poppet valve
Temparature range [°C] -5 ... +60
Flow rate [l/min] 400
Operating pressure [bar] 2,8 ... 8
Electrical power consumption [W] 1
Protection class IP65
Fittings QS4 or QS6 straight or angled
Valve positions 2 ... 35