Customised tubing

Optimum for series machines

The benefits to you :

  • Individual lengths: delivered in units of 25, 50, 100, 200 ... 500 m
  • Individual design: Print with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Select from 7 basic colours – further colours available on request
  • Available from a length of 3,000 m
  • Simple to order with the configurator

 

  Polyurethane (PU)
Designation PUN-H PUN-E PUN-CM PUN-V0 PUN-VO-B
Media Compressed air, vacuum, water* Compressed air, vacuum Compressed air, vacuum Compressed air, vacuum, water* Compressed air, vacuum
Temperature [°C] -35 ... +60    -35 ... +50 0 ... +40 -35 ... +60     -35 ... +60
Temperature dependent operating pressure [bar] -0.95 ... 10 -0.95 ... 8 -0.95 ... 6 -0.95 ... 10 -0.95 ... 10
Chemical
resistance
+ + + + +
Hydrolysis resistant +++ +++ + + +
Antistatic - - +++ - -
UL94 V0-V2 flame-retardant - - - +++ +++
Halogen-free +++ +++ +++ +++ +++
Particulars FDA certification FDA certification (not for the silver colour) - - 2 mm wall thickness

* Water and other media on request

  Polyethylene (PE)
Designation PLN PEN
Media compressed air, vacuum, water*, cleaning agents compressed air, vacuum
Temperature [°C] -30 ... +80 -30 ... +60
Temperaturedependent
operating pressure [bar]
-0,95 ... 14 -0,95 ... 10
Chemicalresistant ++ ++
Hydrolysisresistant +++ +++
Antistatic - -
Flame-retardant UL94 V0-V2 - -
Halogen-free +++ +++
Special features food industry approval -

* Water and other media on request

  Polyamide (PA) Perfluoralkoxy (PFA)
Designation PAN PAN-R PAN-V0 PFAN
Media compressed air, vacuum compressed air, vacuum compressed air, vacuum, water* compressed air, vacuum, water*, acids, lyes
Temperature [°C] -30 ... +80 -30 ... +80 -30 ... +90 -20 ... +150
Temperaturedependent
operating pressure [bar]
-0,95 ... 19 -0,95 ... 35 -0,95 ... 12 -0,95 ... 16
Chemicalresistant ++ ++ - +++
Hydrolysisresistant ++ ++ + +++
Antistatic - - - -
Flame-retardant UL94 V0-V2 - - +++ +++
Halogenf-free - - - -
Special features - - - FDA approval

* Water and other media on request