Water separator MS6-LWS

Water separation 30% more than with standard filters

Optimised for continuous production processes

The benefits to you:

  • Protection of continuous processes by removing problematic condensate (water droplets)
  • Maintenance-free centrifugal principle: no replacement of filter cartridges necessary
  • High impact resistance thanks to robust metal bowl
  • Optimised actuator supply: maximum flow rate combined with compact design

 

Note: 

Only suitable for separation of water droplets. For reducing humidity, we recommend:

  • Membrane dryer LDM1, or
  • Adsorption dryer PDAD

 

Technical data MS6-LWS
Grid dimension [mm] 62
Primary pressure [bar] max. 16
Temperature range [°C] -10... +60
Housing die-cast aluminium
Connection size ["] G¼;G3/8“ G ½“
Water separation efficiency >99%
Constructional design centrifugal separation