Round cylinder DSNUP

New round cylinder family complying with ISO 6432 with aluminium barrel and polymer end caps

For simple automation tasks or clamping and holding functions

The benefits to you:

  • Standardised and exceptionally economical: Multiple use of the same attachments from the DSNU mounting range
  • Inexpensive: 30% more economical than full metal model of same type
  • Reduced ordering and installation expenses: combined with the standardised proximity sensor SM-..8M
  • Strong chemical resistance and low weight: 20 ... 25% lighter than DSNU
Product data
Piston diameter [mm] 16, 20, 25
Stroke [mm] 25, 50, 100
Pneumatic connection M5, G1/8
Cushioning Flexible end-position cushioning
Position sensing With standard proximity sensors SM-..8M/ and mounting kits SMBR
Type of mounting Via accessories
Mounting position Any
Material of profiled barrel Anodised aluminium
Material of bearing and end caps Polymer, PAMXD6-GF50
Piston rod High-alloy stainless steel