Cantilever axis with spindle drive EGSA

Strong with short strokes thanks to spindle drive and long guide

The benefits to you:

  • Powerful: high machine availability at high output rates
  • Versatile: compatible with third-party motors and controllers - drive standards adaptable by customer
  • Simple to integrate into the multi-axis modular system: fast, cost-effective project planning
  • Everything from a single source: the gantry axes are provided together with the motors and controllers as a solution package.

 

Compatible motors and controllers

Servo motor EMMS-AS and motor controller CMMx-AS

Stepper motor EMMS-ST and motor controller CMMS-ST

 
Product data
Size (drive width) [mm] 50 60
Strokes [mm] 100 100, 200 300
Max. speed [m/s] 1 1,5 1
Max. acceleration at max. effective load [m/s²] 15
Max. feed force (axial force) [N] 100 200
Repetition accuracy [mm] ±0,01
Effective load [kg] 3 6