Electric T-slot gripper HGPLE

Freely positionable and with speed control

Actuation on-site using motor controller SFC-DC

The benefits to you:

  • Minimum cycle times thanks to standby position of the freely positionable gripper finger
  • Highly flexible: mechanical stroke limiter, speed and force control
  • Flexible use: internal or external gripping without the need to change grippers
  • Durable: 10 million strokes guaranteed
  • Optimised for use in harsh environment thanks to its sturdy T-slot design
  • Part of the mechatronic multi-axis modular system: the same dimensions as and identical interfaces to the pneumatic gripper range HGPL
  • Simple commissioning and programming thanks to software in the controller SFC-DC

 

Product animation electric T-slot gripper HGPLE

 

 

Key technical data
Size 25
Gripping stroke/jaw [mm] 40
Total gripping force [N] 600 at medium speed and 60 mm lever arm
Max. speed [mm/s] 65
Max. acceleration [mm/s2] 500
Travel time [s] 0,6
Positioning accuracy [mm] 0,05
Forces and torques
Max. permissible force F [N] 1,500
Max. permissible torque Mx [Nm] 100
Max. permissible torque My [Nm] 60
Max. permissible torque Mz [Nm] 70

Target applications

  • General machine construction, assembly systems, special purpose machines
  • Gripping workpieces with differing sizes
  • Gripping workpieces with differing weights
  • Tactile gripping; in other words, workpieces that could be damaged or destroyed by excess gripping force (fragile workpieces)
  • Gripping parts that require long gripping strokes due to the application