Integrated controller FED-CEC

Compact controller for installation in the Front End Display series 50 ... 5.000

The benefits to you:

  • Compact: only one component needs to be taken into account in the design.
  • Very simple project planning and programming with CoDeSys and FED designer: via Ethernet interface or serially via the FED interface
  • Integrated CANopen master interface for easy control of Festo valve terminals and electric drives, as well as all CANopen slave products
  • Optional: integrated digital and analogue channels
  • Direct parameter entry into the machine controller itself: for simple point-to-point positioning tasks, for example.

 

 

FED-CEC:

  • 32 Bit MIPS RISC processor
  • 1 MB data memory
  • Scan time 350 us/K
  • Ethernet 10 Base-T
  • CANopen
  • CoDeSys 2.3
  • Integrated diagnostics for:
    hardware detection
    Short circuit at outputs
    No 24 VDC

 

FED-UIM:

  • 29 inputs, digital 24 V DC
  • 12 outputs, digital 24 VDC / 0.5 A
  • 8/4 analogue inputs, 12 bit, voltage/current/Pt100
  • 4 analogue outputs, 12 bit, voltage or current (software selectable)