Ethernet node for CPX-FB38 for EtherCat

For integrating the valve terminals MPA/VTSA and the CPX terminal into a Beckhoff automation environment using the TwinCAT control software

Nodes with two M12 D-coded Ethernet ports, integrated switch.

The benefits to you:

  • Digital and analogue I/O, valves, sensor technology and proportional pneumatics in IP 65/67
  • 4 centralised pneumatic platforms on CPX
  • 3 installation concepts: centralised, decentralised, hybrid
  • 10 connection options for I/O
  • Remote I/O or remote control with pre-processing
  • On-site operation and parameterisation (CPX-MMI and CPX-FMT)
  • Comprehensive diagnostics and function integration

 

Type CPX-FB38
Fieldbus protocol EtherCAT
EtherCAT interface 2 Ethernet ports with 4 pin M12, D-coded
Integrated switch
Rate of transmission [Mbit/s] 100
Additional connections M12 service interface for CPX-MMI
Control elements DIL switch: Setting the device type and system diagnostics
Display components 4 x LED for system status
4 x LEDs for network status
System expansion Remote I/O or remote controller
Supports full expansion of all CPX peripherals
Configuration support EtherCAT Device Description File (XML)
Operator unit: CPX-MMI
PC software with USB adapter: CPX-FMT