Multi-axis interface CPX-CMXX
for electric drives

CPX module for uniform parameterisation and control of electric drives

Integration up to 8 axes from multi-axis systems with IP65 protection into all common control systems.

The benefits to you:

  • Faster cycles thanks to simply coordinated multi-axis movements
  • IP65 for use in decentralised peripherals
  • Quick and easy installation and parameterisation using the Festo Configuration Tool (FCT)
  • No need to program the logic program and telegram structure for individual axis coordination
  • Decentralised motion control relieves the higher-order PLC
  • Integrated fault management for maximum process reliability

 

Technical data
Protection class IP65/67
Display component 4 x LEDs (CPX-specific)
4 x LEDs for CMXX
Control elements DIL switch for operation modes and RUN/STOP
Interfaces/connection CANbus interface (Sub-D) for connecting the drive systems
Ethernet 10/100 BaseT (RJ45) for parameterisation
Service interface (M12) for connecting the CPX-MMI handheld
Number of positioning records 1,024
Programming software Festo Configuration Tool FCT