Valve terminal CPV10 for the process industry
| Type | CPV10 |
|---|---|
| Valve positions | Up to 16 3/2-way valves per valve terminal CPV |
| Connection options | Individual connection, multi-pin plug connection, fieldbus connection |
| Pneumatic multiple connector plate | Yes |
| Operating pressure [bar] | -0.9 ... 10 |
| Pilot pressure [bar] | 3 ... 8 |
| LED display | Yes |
| Ambient temperature [°C] | -5 ... +50 |
| Protection class | IP65 |
| CPV10 Ex-i | Applications in ATEX category 2 (zone 1) |